IESNA:LM-63-2002
[TEST]P1390219
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-940-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8354.6
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
30.8 28.3 30.8 36.0 41.1 46.3 51.4 56.5 61.7 69.4 79.7 97.7 131.1 161.9 161.9 159.3 167.0 182.5 228.7 413.7 647.6 704.1 634.8 537.1 403.5 328.9 290.4 269.8 259.6 241.6 215.9 156.8 61.7 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 30.8 36.0 41.1 46.3 48.8 54.0 56.5 64.2 69.4 82.2 102.8 125.9 128.5 125.9 123.4 131.1 154.2 249.3 367.5 400.9 372.6 331.5 275.0 244.1 231.3 223.6 218.4 208.2 185.0 143.9 69.4 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 30.8 33.4 38.5 43.7 46.3 51.4 51.4 56.5 61.7 69.4 74.5 89.9 95.1 92.5 82.2 79.7 82.2 84.8 87.4 97.7 113.1 125.9 146.5 161.9 172.2 179.9 177.3 174.8 154.2 131.1 74.5 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 30.8 33.4 38.5 41.1 43.7 48.8 48.8 54.0 56.5 64.2 66.8 79.7 82.2 82.2 74.5 72.0 74.5 74.5 77.1 84.8 97.7 107.9 123.4 138.8 146.5 151.6 151.6 154.2 141.3 123.4 74.5 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 30.8 33.4 36.0 41.1 43.7 46.3 46.3 48.8 51.4 56.5 61.7 69.4 72.0 72.0 66.8 66.8 66.8 66.8 66.8 72.0 79.7 87.4 102.8 113.1 120.8 125.9 125.9 131.1 128.5 115.6 77.1 23.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 28.3 30.8 36.0 38.5 41.1 41.1 41.1 46.3 46.3 51.4 54.0 56.5 59.1 59.1 56.5 59.1 56.5 56.5 56.5 59.1 64.2 69.4 79.7 89.9 92.5 97.7 100.2 110.5 113.1 105.4 77.1 25.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 28.3 30.8 33.4 36.0 38.5 38.5 38.5 41.1 41.1 43.7 46.3 46.3 46.3 48.8 48.8 51.4 48.8 46.3 46.3 46.3 46.3 48.8 56.5 64.2 66.8 69.4 74.5 87.4 100.2 97.7 77.1 28.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 28.3 30.8 33.4 33.4 36.0 36.0 36.0 38.5 38.5 41.1 43.7 43.7 43.7 43.7 43.7 46.3 46.3 43.7 43.7 43.7 43.7 46.3 54.0 61.7 64.2 66.8 72.0 79.7 87.4 84.8 66.8 25.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 28.3 30.8 30.8 33.4 36.0 36.0 36.0 36.0 36.0 38.5 38.5 38.5 38.5 41.1 41.1 41.1 41.1 41.1 41.1 41.1 41.1 43.7 51.4 59.1 61.7 64.2 66.8 72.0 74.5 72.0 56.5 25.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 25.7 28.3 30.8 30.8 33.4 33.4 33.4 33.4 33.4 36.0 36.0 36.0 36.0 36.0 36.0 36.0 38.5 36.0 38.5 38.5 38.5 41.1 46.3 54.0 59.1 61.7 64.2 61.7 59.1 56.5 46.3 23.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 25.7 28.3 28.3 28.3 30.8 30.8 30.8 30.8 30.8 33.4 30.8 30.8 30.8 30.8 30.8 30.8 33.4 33.4 36.0 36.0 36.0 38.5 43.7 51.4 56.5 59.1 59.1 54.0 46.3 43.7 36.0 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 25.7 28.3 28.3 28.3 28.3 28.3 28.3 28.3 28.3 30.8 28.3 28.3 28.3 28.3 28.3 28.3 30.8 30.8 33.4 33.4 33.4 36.0 41.1 46.3 48.8 51.4 48.8 43.7 38.5 36.0 28.3 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 25.7 25.7 25.7 28.3 28.3 28.3 28.3 28.3 28.3 28.3 28.3 28.3 25.7 25.7 25.7 25.7 28.3 25.7 28.3 30.8 33.4 36.0 38.5 41.1 41.1 41.1 38.5 36.0 30.8 25.7 20.6 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 23.1 25.7 25.7 25.7 25.7 25.7 25.7 25.7 25.7 25.7 25.7 25.7 23.1 23.1 23.1 23.1 23.1 23.1 25.7 25.7 30.8 33.4 36.0 36.0 33.4 33.4 28.3 25.7 20.6 18.0 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 23.1 23.1 23.1 25.7 23.1 23.1 23.1 23.1 23.1 23.1 23.1 23.1 20.6 20.6 20.6 20.6 20.6 18.0 20.6 23.1 28.3 30.8 33.4 30.8 25.7 23.1 18.0 15.4 12.8 7.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 23.1 23.1 23.1 25.7 23.1 23.1 23.1 23.1 20.6 20.6 20.6 20.6 18.0 18.0 18.0 18.0 18.0 18.0 18.0 20.6 23.1 23.1 25.7 23.1 20.6 18.0 12.8 12.8 10.3 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 23.1 23.1 23.1 23.1 23.1 20.6 20.6 20.6 20.6 20.6 18.0 18.0 15.4 15.4 15.4 15.4 18.0 18.0 18.0 15.4 18.0 15.4 18.0 15.4 12.8 12.8 10.3 7.7 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 20.6 20.6 20.6 23.1 20.6 20.6 20.6 20.6 18.0 18.0 15.4 15.4 12.8 12.8 10.3 12.8 15.4 15.4 15.4 12.8 10.3 7.7 7.7 7.7 7.7 5.1 5.1 5.1 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 20.6 20.6 20.6 20.6 20.6 18.0 18.0 18.0 15.4 15.4 12.8 12.8 10.3 10.3 7.7 10.3 12.8 15.4 12.8 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 20.6 20.6 20.6 20.6 20.6 18.0 18.0 18.0 15.4 12.8 10.3 10.3 7.7 7.7 5.1 7.7 10.3 12.8 10.3 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 20.6 20.6 20.6 20.6 20.6 18.0 18.0 15.4 12.8 12.8 10.3 10.3 7.7 5.1 5.1 5.1 7.7 7.7 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 20.6 20.6 18.0 18.0 18.0 15.4 15.4 15.4 12.8 10.3 7.7 7.7 5.1 2.6 2.6 2.6 2.6 5.1 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 20.6 20.6 18.0 18.0 18.0 15.4 15.4 12.8 10.3 7.7 5.1 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 20.6 20.6 18.0 18.0 18.0 15.4 15.4 12.8 10.3 5.1 5.1 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 20.6 20.6 18.0 18.0 18.0 15.4 15.4 10.3 7.7 5.1 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 18.0 18.0 15.4 15.4 15.4 12.8 12.8 10.3 7.7 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 18.0 18.0 15.4 15.4 15.4 12.8 12.8 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 18.0 18.0 15.4 15.4 15.4 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 18.0 18.0 15.4 15.4 12.8 12.8 10.3 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 18.0 15.4 12.8 12.8 12.8 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 18.0 15.4 12.8 12.8 10.3 10.3 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 18.0 15.4 12.8 12.8 10.3 10.3 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 18.0 15.4 12.8 12.8 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 15.4 12.8 10.3 10.3 7.7 7.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 15.4 12.8 10.3 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 15.4 12.8 10.3 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 12.8 10.3 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 12.8 10.3 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 12.8 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 12.8 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 12.8 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 15.4 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 18.0 12.8 10.3 7.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 15.4 12.8 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 15.4 12.8 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 15.4 12.8 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 20.6 15.4 12.8 10.3 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 18.0 15.4 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 18.0 15.4 12.8 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 23.1 18.0 15.4 12.8 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 20.6 18.0 15.4 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 25.7 20.6 18.0 15.4 12.8 10.3 5.1 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 23.1 20.6 18.0 12.8 10.3 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 23.1 20.6 18.0 15.4 12.8 7.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 25.7 23.1 20.6 18.0 15.4 10.3 7.7 5.1 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 28.3 25.7 23.1 20.6 18.0 12.8 10.3 7.7 5.1 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 33.4 28.3 25.7 23.1 20.6 18.0 15.4 12.8 7.7 5.1 5.1 5.1 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 33.4 30.8 28.3 25.7 23.1 20.6 18.0 15.4 10.3 7.7 5.1 5.1 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 33.4 30.8 28.3 25.7 23.1 20.6 18.0 12.8 10.3 7.7 7.7 5.1 5.1 5.1 2.6 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 33.4 30.8 28.3 25.7 25.7 23.1 18.0 15.4 10.3 10.3 7.7 7.7 5.1 5.1 5.1 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 33.4 30.8 28.3 28.3 25.7 20.6 18.0 12.8 12.8 10.3 10.3 7.7 7.7 7.7 5.1 5.1 5.1 5.1 5.1 5.1 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 5.1 5.1 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 33.4 30.8 30.8 28.3 25.7 23.1 18.0 15.4 12.8 10.3 10.3 7.7 7.7 7.7 5.1 5.1 5.1 5.1 5.1 5.1 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 5.1 5.1 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 33.4 33.4 30.8 30.8 28.3 25.7 20.6 18.0 15.4 12.8 12.8 10.3 10.3 7.7 7.7 7.7 7.7 7.7 5.1 5.1 2.6 2.6 2.6 2.6 2.6 2.6 2.6 5.1 5.1 5.1 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 36.0 33.4 33.4 30.8 30.8 25.7 23.1 18.0 15.4 15.4 12.8 10.3 10.3 10.3 7.7 7.7 7.7 7.7 7.7 7.7 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 7.7 7.7 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 36.0 36.0 33.4 33.4 30.8 28.3 23.1 20.6 18.0 15.4 15.4 12.8 12.8 10.3 10.3 10.3 10.3 10.3 7.7 7.7 5.1 5.1 5.1 5.1 5.1 5.1 5.1 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 36.0 36.0 33.4 33.4 33.4 28.3 25.7 20.6 18.0 18.0 15.4 12.8 12.8 10.3 10.3 10.3 10.3 10.3 7.7 7.7 5.1 5.1 5.1 5.1 5.1 5.1 5.1 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 36.0 36.0 33.4 33.4 33.4 30.8 28.3 23.1 20.6 18.0 18.0 15.4 15.4 12.8 12.8 12.8 12.8 10.3 7.7 7.7 5.1 5.1 5.1 5.1 5.1 5.1 5.1 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 38.5 38.5 36.0 36.0 36.0 30.8 28.3 25.7 20.6 20.6 18.0 15.4 15.4 12.8 12.8 12.8 12.8 12.8 10.3 10.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 38.5 38.5 36.0 36.0 36.0 33.4 30.8 25.7 23.1 20.6 20.6 18.0 18.0 15.4 15.4 15.4 15.4 12.8 10.3 10.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 38.5 38.5 36.0 36.0 36.0 33.4 30.8 28.3 23.1 20.6 20.6 18.0 18.0 15.4 15.4 15.4 15.4 12.8 10.3 10.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 38.5 38.5 36.0 36.0 36.0 33.4 30.8 28.3 23.1 23.1 20.6 20.6 18.0 18.0 18.0 18.0 15.4 15.4 12.8 10.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 38.5 38.5 38.5 36.0 36.0 36.0 36.0 30.8 28.3 25.7 23.1 23.1 20.6 20.6 18.0 18.0 18.0 18.0 15.4 12.8 12.8 10.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 36.0 36.0 36.0 36.0 36.0 30.8 28.3 25.7 25.7 23.1 23.1 20.6 20.6 20.6 20.6 18.0 18.0 15.4 12.8 10.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 36.0 36.0 36.0 36.0 36.0 30.8 28.3 25.7 25.7 23.1 23.1 20.6 20.6 20.6 20.6 18.0 18.0 15.4 12.8 10.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 36.0 36.0 36.0 36.0 36.0 30.8 28.3 25.7 25.7 23.1 23.1 23.1 23.1 23.1 23.1 20.6 20.6 18.0 15.4 12.8 10.3 10.3 10.3 10.3 10.3 10.3 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 36.0 36.0 36.0 33.4 33.4 30.8 28.3 28.3 28.3 25.7 25.7 23.1 23.1 23.1 25.7 25.7 23.1 20.6 18.0 15.4 12.8 12.8 10.3 10.3 12.8 10.3 10.3 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 33.4 33.4 33.4 33.4 33.4 30.8 28.3 28.3 28.3 25.7 25.7 25.7 25.7 25.7 25.7 28.3 25.7 20.6 18.0 15.4 12.8 12.8 12.8 12.8 12.8 12.8 10.3 7.7 7.7 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 33.4 33.4 33.4 30.8 30.8 30.8 28.3 28.3 28.3 25.7 25.7 25.7 25.7 25.7 28.3 30.8 28.3 23.1 20.6 18.0 15.4 15.4 12.8 12.8 15.4 12.8 10.3 7.7 7.7 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 33.4 33.4 33.4 30.8 30.8 30.8 28.3 28.3 28.3 28.3 28.3 28.3 28.3 28.3 30.8 30.8 30.8 25.7 25.7 25.7 23.1 23.1 20.6 18.0 20.6 18.0 15.4 12.8 10.3 7.7 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 33.4 33.4 33.4 33.4 30.8 30.8 30.8 30.8 30.8 28.3 28.3 30.8 30.8 30.8 30.8 33.4 30.8 30.8 30.8 33.4 33.4 30.8 25.7 25.7 23.1 20.6 18.0 15.4 12.8 7.7 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 36.0 33.4 33.4 33.4 33.4 33.4 30.8 30.8 30.8 30.8 30.8 30.8 30.8 30.8 30.8 30.8 33.4 33.4 33.4 33.4 36.0 41.1 41.1 36.0 33.4 30.8 28.3 25.7 23.1 20.6 12.8 10.3 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 36.0 33.4 33.4 33.4 33.4 33.4 30.8 30.8 30.8 30.8 30.8 30.8 30.8 33.4 33.4 33.4 33.4 33.4 33.4 36.0 41.1 48.8 48.8 43.7 38.5 36.0 30.8 28.3 25.7 23.1 15.4 10.3 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 36.0 33.4 33.4 33.4 36.0 33.4 33.4 33.4 33.4 33.4 33.4 33.4 33.4 36.0 36.0 36.0 36.0 36.0 36.0 38.5 43.7 48.8 51.4 48.8 46.3 43.7 41.1 38.5 33.4 30.8 23.1 15.4 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 36.0 36.0 36.0 36.0 33.4 33.4 36.0 36.0 36.0 36.0 36.0 38.5 38.5 38.5 38.5 41.1 41.1 43.7 46.3 51.4 54.0 54.0 54.0 54.0 48.8 46.3 43.7 41.1 33.4 20.6 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 36.0 36.0 38.5 36.0 36.0 36.0 36.0 36.0 36.0 36.0 36.0 38.5 38.5 41.1 41.1 43.7 43.7 46.3 46.3 51.4 54.0 59.1 61.7 61.7 59.1 56.5 51.4 48.8 41.1 25.7 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 36.0 36.0 36.0 36.0 38.5 36.0 36.0 36.0 38.5 38.5 38.5 38.5 38.5 41.1 41.1 43.7 43.7 46.3 46.3 48.8 48.8 51.4 56.5 64.2 69.4 69.4 66.8 64.2 59.1 56.5 48.8 30.8 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 38.5 38.5 38.5 38.5 41.1 38.5 38.5 38.5 41.1 41.1 41.1 41.1 43.7 46.3 46.3 48.8 48.8 48.8 48.8 51.4 51.4 54.0 61.7 69.4 72.0 74.5 74.5 74.5 74.5 72.0 59.1 30.8 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 38.5 38.5 38.5 41.1 41.1 41.1 41.1 41.1 43.7 46.3 46.3 46.3 46.3 48.8 51.4 54.0 51.4 51.4 51.4 54.0 54.0 56.5 64.2 72.0 77.1 79.7 79.7 84.8 89.9 84.8 72.0 33.4 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 41.1 41.1 41.1 41.1 43.7 43.7 43.7 43.7 46.3 48.8 48.8 48.8 51.4 54.0 54.0 56.5 56.5 54.0 51.4 54.0 54.0 59.1 69.4 77.1 79.7 82.2 87.4 95.1 102.8 100.2 82.2 33.4 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 41.1 41.1 41.1 43.7 43.7 46.3 46.3 46.3 48.8 51.4 51.4 51.4 54.0 56.5 59.1 61.7 59.1 56.5 54.0 56.5 56.5 61.7 72.0 79.7 82.2 87.4 92.5 105.4 118.2 113.1 92.5 33.4 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 41.1 41.1 43.7 46.3 46.3 48.8 48.8 51.4 54.0 56.5 59.1 61.7 66.8 66.8 66.8 69.4 66.8 66.8 64.2 69.4 77.1 82.2 95.1 102.8 105.4 110.5 113.1 120.8 125.9 115.6 87.4 30.8 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 43.7 43.7 48.8 48.8 51.4 54.0 56.5 59.1 64.2 66.8 74.5 79.7 77.1 77.1 77.1 74.5 77.1 77.1 82.2 97.7 105.4 118.2 125.9 131.1 133.6 133.6 136.2 133.6 118.2 79.7 30.8 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 43.7 46.3 48.8 51.4 54.0 56.5 59.1 64.2 69.4 74.5 84.8 89.9 87.4 84.8 82.2 82.2 84.8 87.4 95.1 115.6 125.9 138.8 149.1 154.2 156.8 151.6 149.1 141.3 120.8 74.5 28.3 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 43.7 46.3 51.4 54.0 56.5 59.1 64.2 69.4 74.5 82.2 95.1 102.8 97.7 92.5 89.9 89.9 95.1 97.7 107.9 136.2 146.5 161.9 172.2 177.3 179.9 172.2 164.5 149.1 123.4 66.8 25.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 46.3 48.8 54.0 56.5 61.7 64.2 72.0 79.7 89.9 107.9 128.5 133.6 131.1 128.5 136.2 172.2 254.4 331.5 380.3 400.9 382.9 305.8 269.8 246.7 233.9 215.9 197.9 172.2 123.4 61.7 25.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 46.3 48.8 54.0 59.1 64.2 69.4 77.1 87.4 102.8 131.1 161.9 164.5 161.9 164.5 182.5 251.8 413.7 562.8 652.7 663.0 619.3 449.7 364.9 313.5 285.3 257.0 228.7 192.7 123.4 56.5 23.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 48.8 51.4 56.5 61.7 69.4 77.1 87.4 110.5 154.2 218.4 264.7 287.8 316.1 364.9 475.4 755.5 1249.0 1801.5 1955.7 1796.3 1472.5 1159.0 863.5 639.9 475.4 364.9 282.7 223.6 123.4 61.7 23.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 48.8 51.4 59.1 64.2 74.5 82.2 97.7 133.6 203.0 305.8 364.9 408.6 467.7 562.8 768.4 1259.2 2084.2 3040.1 3258.6 2927.1 2325.7 1868.3 1362.0 966.3 665.6 472.9 336.7 254.4 120.8 64.2 23.1 2.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 48.8 54.0 61.7 66.8 79.7 100.2 154.2 254.4 398.3 557.7 693.9 817.2 958.6 1146.2 1536.8 2454.2 3731.4 4813.3 5031.8 4684.9 4101.5 3680.0 3155.8 2551.9 1783.5 1081.9 603.9 326.4 133.6 69.4 25.7 2.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 48.8 54.0 61.7 69.4 87.4 115.6 213.3 377.8 593.6 809.5 1022.8 1223.3 1446.8 1729.5 2307.7 3649.2 5378.7 6586.6 6805.0 6440.1 5874.7 5491.8 4949.6 4137.5 2898.8 1691.0 868.6 395.8 143.9 74.5 25.7 2.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 48.8 56.5 64.2 72.0 92.5 133.6 269.8 498.6 788.9 1061.4 1349.2 1631.9 1937.7 2310.3 3076.1 4844.2 7023.4 8359.8 8575.6 8197.9 7650.5 7303.5 6743.3 5720.5 4016.7 2297.5 1135.9 467.7 156.8 79.7 28.3 2.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 48.8 56.5 64.2 74.5 97.7 149.1 326.4 619.3 984.3 1313.2 1678.1 2037.9 2425.9 2893.7 3844.5 6039.2 8670.7 10133.0 10348.8 9953.1 9423.7 9115.3 8537.1 7306.1 5132.0 2906.5 1400.6 537.1 167.0 84.8 28.3 2.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 48.8 56.5 66.8 79.7 107.9 195.3 478.0 873.8 1318.3 1744.9 2148.4 2562.2 2991.3 3602.9 4905.9 7308.7 9978.8 11302.2 11528.4 11248.3 10960.5 10754.9 10007.0 8326.3 6000.6 3674.9 2068.7 699.0 208.2 87.4 25.7 2.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 41.1 43.7 48.8 59.1 66.8 82.2 118.2 241.6 627.0 1125.6 1649.9 2176.7 2618.7 3086.4 3556.7 4312.2 5964.6 8575.6 11284.3 12469.0 12708.0 12543.5 12494.7 12391.9 11477.0 9346.6 6866.7 4443.3 2736.9 860.9 249.3 89.9 25.7 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 41.1 48.8 59.1 69.4 87.4 125.9 287.8 776.1 1377.4 1981.4 2608.4 3091.5 3613.2 4124.6 5021.5 7023.4 9845.1 12589.7 13635.7 13890.1 13838.7 14031.4 14028.9 12949.5 10366.8 7735.3 5211.7 3407.6 1022.8 290.4 92.5 23.1 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 41.1 48.8 59.1 69.4 89.9 136.2 334.1 927.7 1631.9 2315.4 3040.1 3561.8 4137.5 4690.0 5730.8 8084.8 11114.6 13897.8 14805.0 15069.7 15133.9 15568.2 15668.4 14419.5 11387.1 8603.9 5980.1 4075.8 1184.7 331.5 95.1 20.6 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 41.1 48.8 59.1 69.4 92.5 149.1 395.8 1071.6 1876.0 2611.0 3328.0 3890.8 4530.7 5175.7 6375.8 8997.1 12463.8 15157.0 16041.1 16277.5 16488.2 16997.1 16884.0 15283.0 12134.9 9233.5 6748.5 4540.9 1349.2 400.9 102.8 23.1 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 38.5 41.1 48.8 59.1 72.0 95.1 164.5 457.4 1215.5 2122.7 2903.9 3615.8 4219.7 4923.9 5664.0 7020.9 9909.4 13813.0 16416.3 17274.6 17487.9 17842.5 18425.9 18099.5 16146.4 12882.7 9865.7 7519.4 5008.7 1513.6 470.3 113.1 23.1 2.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 41.1 48.8 59.1 72.0 95.1 177.3 516.5 1359.5 2366.8 3199.5 3903.6 4546.1 5317.0 6149.7 7665.9 10819.1 15162.2 17675.5 18510.7 18695.7 19194.3 19854.7 19312.5 17007.3 13628.0 10495.3 8287.8 5473.8 1675.5 537.1 120.8 25.7 2.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 41.1 48.8 59.1 72.0 97.7 190.2 578.2 1503.4 2611.0 3492.4 4191.4 4875.0 5710.2 6635.4 8310.9 11731.4 16511.4 18934.7 19744.2 19903.6 20548.6 21283.6 20528.0 17870.8 14375.8 11124.9 9056.2 5938.9 1840.0 606.5 128.5 25.7 2.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 41.1 48.8 59.1 72.0 100.2 195.3 621.9 1603.6 2739.5 3602.9 4299.4 5024.1 5885.0 6869.2 8657.9 12224.8 17056.2 19469.3 20332.7 20597.4 21347.8 22013.4 21137.1 18341.1 14715.0 11649.2 9487.9 6093.1 2022.5 660.5 128.5 25.7 2.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 36.0 41.1 48.8 59.1 72.0 102.8 197.9 665.6 1703.8 2870.5 3710.9 4407.3 5173.1 6062.3 7103.1 9002.2 12718.2 17598.4 20003.8 20923.8 21291.3 22144.5 22743.3 21743.6 18811.4 15051.7 12170.9 9919.7 6249.9 2207.5 714.4 128.5 25.7 2.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 33.4 38.5 46.3 59.1 72.0 102.8 203.0 709.3 1804.0 2999.0 3821.4 4515.2 5322.2 6237.1 7337.0 9349.2 13211.7 18143.2 20535.8 21512.3 21982.6 22943.7 23470.5 22352.6 19279.1 15390.9 12695.1 10351.4 6404.1 2390.0 765.8 125.9 25.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 33.4 38.5 46.3 59.1 72.0 105.4 205.6 753.0 1904.3 3127.5 3929.3 4623.2 5471.2 6411.8 7570.8 9693.5 13705.1 18685.5 21070.3 22100.8 22676.4 23740.4 24200.4 22959.1 19749.4 15727.5 13216.8 10783.1 6558.3 2572.4 819.8 125.9 25.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 33.4 38.5 46.3 59.1 72.0 102.8 203.0 727.3 1834.9 3009.3 3824.0 4505.0 5293.9 6201.1 7308.7 9300.3 13132.0 18037.9 20461.2 21404.4 21872.1 22802.4 23293.2 22139.3 19076.1 15259.8 12648.9 10289.7 6378.4 2408.0 822.4 138.8 25.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 33.4 38.5 46.3 59.1 72.0 100.2 197.9 701.6 1765.5 2891.1 3721.2 4384.2 5116.6 5987.8 7046.6 8904.6 12556.3 17390.2 19852.2 20705.4 21067.7 21861.8 22388.6 21322.1 18402.8 14792.1 12080.9 9796.3 6201.1 2243.5 824.9 149.1 25.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 43.7 56.5 69.4 97.7 195.3 675.9 1693.5 2770.3 3615.8 4266.0 4939.3 5777.0 6784.4 8511.4 11983.3 16740.1 19243.1 20008.9 20260.8 20923.8 21481.5 20502.3 17729.5 14321.8 11510.4 9300.3 6021.2 2079.0 824.9 161.9 23.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 43.7 56.5 69.4 95.1 190.2 650.2 1624.2 2652.1 3510.4 4145.2 4762.0 5563.7 6522.3 8115.6 11407.6 16092.5 18634.1 19309.9 19456.4 19983.2 20574.3 19682.6 17056.2 13854.1 10942.5 8806.9 5841.3 1914.5 827.5 172.2 23.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 43.7 56.5 69.4 92.5 177.3 583.4 1454.5 2415.7 3235.5 3872.8 4451.0 5170.6 6021.2 7426.9 10456.8 14815.2 17387.7 18112.4 18269.1 18680.3 19214.8 18549.3 16233.8 13162.8 10279.4 8113.0 5401.8 1765.5 747.8 161.9 23.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 43.7 56.5 69.4 89.9 164.5 519.1 1287.5 2179.2 2960.5 3602.9 4140.0 4774.8 5520.1 6740.7 9505.9 13538.0 16141.3 16917.4 17081.9 17377.4 17855.4 17415.9 15408.9 12469.0 9616.4 7419.2 4962.4 1613.9 665.6 149.1 20.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 43.7 54.0 66.8 87.4 151.6 452.3 1117.9 1940.2 2685.5 3330.5 3829.1 4381.6 5018.9 6052.0 8555.1 12260.8 14894.9 15719.8 15892.0 16074.5 16493.4 16280.1 14586.5 11777.7 8953.4 6725.3 4523.0 1464.8 585.9 138.8 20.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 43.7 54.0 66.8 84.8 138.8 385.5 948.3 1703.8 2410.5 3058.1 3518.1 3985.9 4517.8 5363.3 7604.2 10983.6 13648.5 14522.3 14704.7 14771.6 15133.9 15146.8 13761.6 11083.8 8290.4 6031.5 4083.5 1313.2 503.7 125.9 18.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 43.7 54.0 64.2 82.2 125.9 326.4 801.8 1446.8 2071.3 2641.8 3060.7 3497.6 3988.4 4728.5 6653.4 9708.9 12427.8 13432.7 13612.6 13545.7 13674.2 13574.0 12366.2 9978.8 7419.2 5247.7 3433.3 1135.9 429.2 118.2 20.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 43.7 51.4 64.2 77.1 115.6 267.3 655.3 1192.4 1732.1 2222.9 2605.8 3011.9 3461.6 4091.2 5700.0 8434.3 11209.7 12345.6 12522.9 12319.9 12214.5 11998.7 10970.7 8873.7 6548.0 4463.8 2783.2 958.6 352.1 110.5 23.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 41.1 51.4 61.7 74.5 102.8 205.6 508.8 935.4 1390.3 1806.6 2148.4 2523.6 2932.2 3456.5 4749.1 7159.6 9989.0 11256.0 11430.7 11091.5 10754.9 10425.9 9575.3 7766.1 5676.8 3680.0 2133.0 778.7 277.5 102.8 25.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 41.1 48.8 59.1 69.4 89.9 146.5 362.4 678.4 1051.1 1387.7 1691.0 2035.3 2402.8 2819.1 3795.7 5885.0 8768.4 10166.4 10338.5 9865.7 9295.2 8850.6 8179.9 6661.1 4805.6 2896.2 1482.8 601.3 200.4 95.1 28.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 41.1 48.8 56.5 66.8 84.8 128.5 295.5 544.8 845.5 1120.5 1359.5 1631.9 1924.8 2266.6 3042.7 4715.7 7123.7 8426.6 8606.5 8136.2 7550.2 7077.4 6452.9 5206.5 3746.9 2279.5 1200.1 521.7 187.6 89.9 25.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 30.8 36.0 41.1 46.3 54.0 64.2 77.1 110.5 228.7 408.6 637.3 853.2 1030.5 1225.8 1449.4 1714.1 2292.3 3546.4 5478.9 6689.3 6874.4 6406.7 5805.3 5301.6 4726.0 3754.6 2688.1 1665.3 917.4 439.4 174.8 82.2 25.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 33.4 38.5 46.3 51.4 61.7 72.0 92.5 161.9 272.4 429.2 583.4 699.0 819.8 971.4 1159.0 1539.3 2374.6 3831.7 4949.6 5139.7 4677.1 4060.4 3525.8 2999.0 2300.0 1626.7 1048.5 632.2 357.2 161.9 77.1 23.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 33.4 38.5 43.7 48.8 59.1 64.2 74.5 95.1 138.8 223.6 316.1 367.5 416.3 493.4 606.5 786.4 1205.3 2187.0 3209.8 3407.6 2947.6 2315.4 1752.6 1272.1 845.5 567.9 431.7 349.5 277.5 149.1 69.4 20.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 33.4 38.5 43.7 48.8 56.5 61.7 69.4 82.2 107.9 159.3 223.6 264.7 287.8 326.4 385.5 483.1 717.0 1300.3 1927.4 2055.9 1791.2 1426.3 1076.8 799.2 567.9 418.9 344.4 295.5 246.7 154.2 66.8 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.8 28.3 30.8 36.0 41.1 46.3 51.4 56.5 61.7 69.4 79.7 97.7 131.1 161.9 161.9 159.3 167.0 182.5 228.7 413.7 647.6 704.1 634.8 537.1 403.5 328.9 290.4 269.8 259.6 241.6 215.9 156.8 61.7 18.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
